IESNA:LM-63-2002
[TEST]P1055755
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H340D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]422
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
360.4 357 355.1 352.5 348.4 342.8 336.8 330.1 321.9 313.3
303.9 293.5 282.6 271 259.4 247.1 234.8 222.1 208.2 195.1
181.7 168.2 155.1 141.7 128.2 114.8 100.9 86.7 73.3 59.8
47.1 34.8 23.6 13.1 4.5 0 0
360.4 361.9 358.5 354 347.3 338.3 328.2 317 304.3 290.5
275.5 259.8 243.4 226.2 208.2 190.3 172.7 154.4 136.5 119.3
102.1 85.6 68.8 54.2 40 27.7 16.8 11.6 8.2 5.2
3 1.1 0.4 0 0 0 0
360.4 357.8 351.8 342.8 330.1 315.9 298.3 279.3 257.6 234.8
210.5 186.5 163 139.4 117.4 96.1 75.9 57.6 40.7 26.9
14.6 10.5 8.2 6.4 4.5 3 1.9 1.1 0.7 0.4
0.4 0.4 0.4 0.4 0 0 0
360.4 357.4 349.2 336.1 318.9 298.3 274.8 248.6 220.2 191
162.6 135.3 109.2 85.2 63.2 43.7 27.7 13.8 10.1 8.2
6 4.5 3 1.9 1.1 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
360.4 357.8 350.7 336.1 316.3 293.5 267.3 237.8 207.1 176.5
147.3 118.5 92.3 69.5 47.9 30.3 15.3 10.5 8.2 6.4
4.5 3 1.9 1.1 0.7 0.4 0.4 0.4 0.4 0
0.4 0 0 0 0 0 0
